Data Binder LSA+
Using the data union the installed cables can be prolonged, or repeatedly connected, without installing the complete cable segment.
Product features
- A data connector allows installation cables to be easily extended and damaged cables to be replaced, without having to reinstall the entire cable network.
- Cable inlet 7.5 mm
- Screw-adjustable strain relief
- Adhesive strips for fastening
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001121
- ETIM 5.0 Class-Description: Modular connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001121
- ETIM 6.0 Class-Description: Modular connector
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.