ETHERLINE® LAN 350 Cat.6
Ethernet cable for Category 6/ class E - verified up to 350 MHz
Data cable for Category 6/ class E - verified up to 350 MHz
CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801
Application range
- Areas where the end device density is very high
- For office wiring, administration and development buildings in the tertiary sector (floor wiring).
- Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)
Product features
- Transfer of digital and analogue data signals
- IEEE 802.3: 10/100/1000Base-T
IEEE 802.5: ISDN; FDDI; ATM - Flame retardant acc. to IEC 60332-1-2
Norm references / Approvals
- LAN CAT.6 cables from Lapp Kabel for "Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class E - permanent link).
- Class E out of the standard ISO/IEC 11801 corresponds to CAT.6
Product Make-up
- Solid conductor
- U/UTP: no overall or pair screening, 2 cores stranded to pair, 4 pairs stranded to bundle with central cross
- F/UTP: Foil shielding as overall shielding, 2 cores stranded to pair, 4 pairs stranded to bundle with central cross
- outer sheath either as PVC (grey RAL 7035) or LSZH (orange RAL 2003)
Classification ETIM 5
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Minimum bending radius
- Fixed installation: 4 x outer diameter
- during installation: 8 x outer diameter
Characteristic impedance
- 100 Ω ± 15%
Temperature range
- During installation: 0 °C to +50 °C
- Fixed installation: -20°C to +60°C
- Packaging size: Drum
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
