Connector RJ45 CAT.6 Hirose TM21
RJ45 field mountable connector, qualified for 1Gbit - data transmission; suitable for industrial environment and Officearea; Hirose TM21
Product features
- Fully screened
- Easy to handle
- Included: bend protection and guide plate
- Anti-kink protection: beige
Norm references / Approvals
- Cat.6acc. to ISO/IEC 11801
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
- Hirose is a registered trademark of the HIROSE ELECTRIC Group
- Other colours are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.