Connector RJ45 Cat.6A Hirose TM31

Connector RJ45 Cat.6A, Class EA bis 500 MHz

RJ45 field mountable connector, qualified for Channel Class E bis 500MHz (Cat.6A) suitable for industrial environment and Officearea; Hirose TM31

Article number Article designationMax. outer diameter (mm)Max. core diameter including insulationAWG 7-wire
24441256
RJ45 connector TM31 Hirose Cat.6A GY6127-24
24441258
RJ45 Connector TM31 Hirose Cat.6A BK6127-24
24441259
RJ45 connector TM31 Hirose Cat.6A RD6127-24
24441260
RJ45 connector TM31 Hirose Cat.6A GN6127-24
24441261
RJ45 connector TM31 Hirose Cat.6A BU6127-24
24441262
RJ45 connector TM31 Hirose Cat.6A YE6127-24

Application range

  • Connector RJ45 CAT.6A Hirose TM31
  • For data transfer rates up to 500 MHz

Product features

  • Easy to handle

Norm references / Approvals

  • Cat.6A acc. to ISO/IEC 11801

Product Make-up

  • Connector (inkl. Antikink & Guide Plate)
  • Suitable for braided conductors: AWG24/7, AWG26/7, AWG27/7
  • Fully screened

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002641
  • ETIM 5.0 Class-Description: Modular connector (industrial connector)

Protection rating

  • IP 20

Ambient temperature (operation)

  • -25°C .. +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.