ETHERLINE® LAN 1200 Cat.7A
Ethernet cable for Category 7A/ class FA - verified up to 1200 MHz
Benefits
- LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801
Application range
- Areas where the end device density is very high
- For office wiring, administration and development buildings in the tertiary sector (floor wiring).
- Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)
Product features
- Transfer of digital and analogue data signals
- IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM; cable sharing IEEE 802.3at: suitable for PoE, VoIP
- Flame-retardant according IEC 60332-1-2
- No flame-propagation according to IEC 60332-3-24
Norm references / Approvals
- LAN Cat.7A cables from Lapp Kabel for "Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36 as well as ISO/IEC 11801 or EN 50173 (Class FA - permanent link).
Product Make-up
- Solid conductor 4x2xAWG23/1,
duplex 2x(4x2xAWG23/1) - Core insulation: PE
- S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
- Outer sheath: halogen-free, flame-retardant compound
- Colour: yellow (RAL 1021)
Classification
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Minimum bending radius
- Fixed installation: 4 x outer diameter
- during installation: 8 x outer diameter
Characteristic impedance
- 100 Ω ± 15%
Temperature range
- Fixed installation: -20°C to +60°C
- During installation: 0 °C to +50 °C
- Packaging size: Drum
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
