EPIC® DATA CAN M12/M12
M12 control cabinet feed-through, shielded for CAN/DeviceNet/ S/A cabling
sensor/actuator control cabinet feed through with bipolar/screw mounting (A-coded)
Benefits
- M12 connector on both sides
- Plug & Play for flexible connection solutions
Product features
- For CANopen/DeviceNet applications
- For sensor/actuator cabling
- Bipolar/screw mounting
Product Make-up
- 5-pin control cabinet feed-through, M12 A-coded
- M12 plug on M12 socket
- Screened version
Material
- Contact: CuZn
Contact surface: Au (gold)
Contact carrier: PA 66
Knurl: Nickel-plated brass
Sealing: FKM
Protection rating
- IP 67
Ambient temperature (operation)
- Plug/socket
-25°C to +85°C
Coding
- A - Standard
(CANopen/DeviceNet/CC-Link)
Rated current (A)
- 4 A
- DeviceNet is a registered trademark of ODVA
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
