UNITRONIC® SENSOR M12 | M16

M12 / M16 socket with connected master cable

M12/M16 Pre-Master cable (PUR outer sheath) for easy connection of passive S/A distribution boxes and for flexible applications (drag chain).

Supplementary automation components from LappMechanical and plant engineeringSpace requirementPower chainWaterproof

Article number Article designationLength (m)Rated voltage (V)PU
M16 socket, angled
8 pole (6x signal - 2 bridged, 2x power)
22260607
AB-C8-5,0PUR-M16FA51251
10-pin (8x signal - 2 bridged, 2x power)
22260609
AB-C10-5,0PUR-M16FA51251
12-pin (10x signal - 2 bridged, 2x power)
22260611
AB-C12-5,0PUR-M16FA51251
22260614
AB-C14-10,0PUR-M16FA101251

Benefits

  • Connecting cable for M8 boxes with 4 to 10 slots
  • Instead of numerous individual conductors,
    one master cable is laid to the control unit
  • Hybrid cable for signal and power transmission

Product features

  • Angled socket M12 on free conductor end, halogen-free
  • Angled socket M16 on free conductor end
  • Suitable for drag chains
  • PWIS-free

Product Make-up

  • Core cross-section:
    M16: power: 0.75 mm², signal: 0,34mm²;
    M12: 0,14mm²
  • Core insulation: PP (M12), PVC (M16)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuZn
    Contact surface: Ni/Au
    Knurl: Nickel-plated brass
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • IP 67
  • IP 65/IP 67/IP 68 (M12)

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +90°C
    -40°C to +80°C (M12)
    Flexing -5°C to 80°C

Coding

  • A-standard

Rated current (A)

  • 4 A
  • 1,5 A (M12)

  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.