IO-Link Master
Remote I/O devices; IO-Link master; single protocol; 8 x M12 IO-Link class A, 8 x M12 DIO channels; IP67
Benefits
- Supports the Industrial Ethernet protocols PROFINET, EtherNet/IP, EtherCAT, Modbus TCP and CC-Link (article-dependent).
- IO-Link technology allows extended diagnostics of sensors and actuators through bidirectional communication, e.g. remote maintenance of devices.
- Globally standardised IO-Link technology supports all common communication protocols.
- Simplified commissioning and replacement of IO-Link devices thanks to automatic configuration and plug-and-play.
- Digital signal transmission allows the use of unscreened standard cables.
Application range
- For data transmission of input and output signals as well as IO-Link signals from sensors and actuators to an Industrial Ethernet or IoT protocol.
- For decentralised use at field level, outside the control cabinet.
- For use with UNITRONIC® SENSOR M12 cables and ETHERLINE® M12 patch cables.
- Metal housing is resistant to welding spatter.
- For operating temperatures from -20°C to +60°C.
Material
- Housing: zink alloy nickel-plated, silver
Sealing material: FKM
power supply
- 24 V
Protection rating
- IP 67
- IP 69
Temperature range
- -20°C to +60°C
- 381166717: -40°C bis +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.