Distribution Box M12

Distribution box with M12 slots and master cable/mountable/M23 connection

Passive distribution boxes with M12 slots and fixed installed master cable in a fully sealed housing for a structured wiring of sensors and actuators

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirementPower chainWaterproof

cRUus

Article number Article designationLength (m)Number of slotsStatus display
Single-occupied boxes
Fixed master cable
22260010
AB-B4-M12-4-5,0PUR54no
22260011
AB-B4-M12-4-10,0PUR104no
22260014
AB-B8-M12-8-5,0PUR58no
22260015
AB-B8-M12-8-10,0PUR108no
22260022
AB-B8-M12L-8-5,0PUR58With LEDs
22260023
AB-B8-M12L-8-10,0PUR108With LEDs
Field mountable
22260005
AB-B4-M12-4-C-4no
22260007
AB-B8-M12-8-C-8no
22260001
AB-B4-M12L-4-C-4With LEDs
22260003
AB-B8-M12L-8-C-8With LEDs
Double-occupied boxes
Fixed master cable
22260012
AB-B4-M12-8-5,0PUR54no
22260013
AB-B4-M12-8-10,0PUR104no
22260016
AB-B8-M12-16-5,0PUR58no
22260017
AB-B8-M12-16-10,0PUR108no
22260020
AB-B4-M12L-8-5,0PUR54With LEDs
22260021
AB-B4-M12L-8-10,0PUR104With LEDs
22260024
AB-B8-M12L-16-5,0PUR58With LEDs
22260025
AB-B8-M12L-16-10,0PUR108With LEDs
Field mountable
22260006
AB-B4-M12-8-C-4no
22260008
AB-B8-M12-16-C-8no
22260002
AB-B4-M12L-8-C-4With LEDs
22260004
AB-B8-M12L-16-C-8With LEDs

Benefits

  • Cost efficient and rational wiring of sensors and actuators
  • Instead of numerous individual conductors,
    one master cable is laid to the control unit
  • Hybrid cable for signal and power transmission

Product features

  • With fixed master cable, mountable or M23 socket
  • Single or double-occupied sensor/actuator box
  • M12 quick-locking system, optional diagnostic LEDs (PNP)
  • Suitable for drag chains
  • PWIS-free

Norm references / Approvals

  • E-File number: E75770

Product Make-up

  • Core insulation: PVC
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002585
  • ETIM 5.0 Class-Description: Passive sensor-actuator interface

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002585
  • ETIM 6.0 Class-Description: Passive sensor-actuator interface

Protection rating

  • IP65/IP67 (M23 connection)
  • IP65/IP67/IP69

Ambient temperature (operation)

  • -25°C to +75°C (M23 connection)
    -30°C to +90°C
  • Fixed installation -40°C to +90°C
    Flexing -5 °C bis +80 °C

Max. current rating per path

  • 2 A

Current rating per slot

  • 4 A

  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unoccupied slots must be covered with protective caps - ArtNo. 22260606 (M8); 22260605 (M12).
  • UL certifications can be found in the data sheet.