EPIC® M17 Contacts

Contacts, tools, accessories for circular connectors

EPIC® M17 Contacts for the M17 circular connector series

Made in Germany

Article number Article descriptionVersionPieces / PU
0.6mm contacts, female, crimp
44423125
M17 BCM 0,6mm 0,06-0,250.06-0.25mm²10
44423126
M17 BCM 0.6mm 0.14-0.340.14-0.34mm²10
44423127
M17 BCM 0,6mm 0,34-0,50.34-0.5mm²10
1mm contacts, female, crimp
44423122
M17 BCM 1mm 0,06-0,250.06-0.25mm²10
44423123
M17 BCM 1mm 0.34-0.50.34-0.5mm²10
44423124
M17 BCM 1mm 0,5-1,00.5-1.0mm²10
2mm contacts, female, crimp
44423120
M17 BCM 2mm 0,25-1,00.25-1.0mm²10
44423121
M17 BCM 2mm 1,0-2,51.0-2.5mm²10
0.6mm contacts, male, crimp
44423133
M17 SCM 0,6mm 0,06-0,250.06-0.25mm²10
44423134
M17 SCM 0,6mm 0,14-0,340.14-0.34mm²10
44423135
M17 SCM 0,6mm 0,34-0,50.34-0.5mm²10
1mm contacts, male, crimp
44423130
M17 SCM 1mm 0,06-0,250.06-0.25mm²10
44423131
M17 SCM 1mm 0,34-0,50.34-0.5mm²10
44423132
M17 SCM 1mm 0,5-1,0-10
2mm contacts, male, crimp
44423128
M17 SCM 2mm 0,25-1,00.25-1.0mm²10
44423129
M17 SCM 2mm 1,0-2,51.0-2.5mm²10

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.