EPIC® POWER LS1.5 Contacts male

Contacts, tools, accessories for circular connectors

EPIC® POWER LS1.5 Contacts male for size 1.5 circular connector series

  • All contacts are high quality gold plated
  • Only available as crimp version due to the high mechanical stress in servo applications
  • Made in Germany

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain reliefRobustReliability

Article number Article designationVersionFor designPieces / PU
44429335
LS1.5 A SCEM 3,6MM AU 1,0-2,53.6 mm male 1.0 - 2.5 mm²for type A1, A310
44429337
LS1.5 A SCEM 3,6MM AU 4,0-6,03.6 mm male 4.0 - 6.0 mm²for type A1, A310
44429338
LS1.5 A SCEM 3,6MM AU 6,0-10,03.6 mm male 6.0 - 10.0 mm²for type A1, A310
44429326
LS1.5 F SCEM 3,6MM AU 1,0-2,53.6 mm male 1.0 - 2.5 mm²for type F610
44429327
LS1.5 F SCEM 3,6MM AU 2,5-4,03.6 mm male 2.5 - 4.0 mm²for type F610
44429328
LS1.5 F SCEM 3,6MM AU 4,0-6,03.6 mm male 4.0 - 6.0 mm²for type F610
44429329
 LS1.5 F SCEM 3,6MM AU 6,0-10,03.6 mm male 6.0 - 10.0 mm²for type F610
44429340
LS1.5 A SCEM 2MM AU 0,25-1,02 mm male 0.25 - 1.0 mm²for type A1, A310
44429341
LS1.5 A SCEM 2MM AU 0,75-1,52 mm male 0.75 - 1.5 mm²for type A1, A310
44429330
LS1.5 F SCEM 2MM AU 0,25-1,02 mm male 0.25 - 1.0 mm²for type F610
44429331
LS1.5 F SCEM 2MM AU 0,75-1,52 mm male 0.75 - 1.5 mm²for type F610
44429332
LS1.5 F SCEM 2MM AU 1,0-2,52 mm male 1.0 - 2.5 mm²for type F610
44429333
LS1.5 F SCEM 2MM AU 2,5-4,02 mm male 2.5-4.0 mm²for type F610

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.