EPIC® POWER LS3 F6
Circular connectors for servomotors and power supply
EPIC® LS3 cable coupler for male contacts for size 3 circular connector series
- Robust power supply connector
- The contacts have to be ordered separately
- Made in Germany
Benefits
- more power for servo motors
- Robust against mechanical impacts
- EMC protection
Application range
- Plant engineering
- Servo drives and servo assemblies
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V (10 mm contacts)
- 250 V (1.6 mm contacts)
Rated impulse voltage
- 6 KV (10 mm contacts)
- 4 kV (1.6 mm contacts)
Rated current (A)
- 150 A (10-mm contacts) at 25 °C
- 12 A (1.6-mm contacts) at 25 °C
Pollution degree
- 3
Contacts
- Silver-plated brass
- Gold-plated brass
Number of contacts
- 3+PE+2(10mm/1.6mm)
- 3+PE+4(10mm/1.6mm)
Termination methods
- Crimp termination 10 - 50 mm² (10 mm contacts)
- Crimp termination 0.75 - 1.5 mm² (1.6 mm contacts)
Material
- Housing: anodised aluminium
Insert: PA
Seal: FPM
Protection rating
- IP 67
Cycle of mechanical operation
- 50
Temperature range
- -20 °C až la +120 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
