EPIC® POWERLOCK D6
Single-pin circular connector for mobile power distribution, electro motors and generators
EPIC®POWERLOCK cable connector source 660A for crimp connection up to 240mm²
Made in Europe
Benefits
- Resistant to mechanical influences in harsh environmental conditions
- Connectors in harmonised colours according to European standards
- Every colour has a different coding to prevent incorrect plugging
Application range
- For renewable energy plants e.g. wind power
- For mobile and stationary power distribution
- For the connection of motors, transformers and generators
- Light & sound technology
Product features
- Straight connector with M40 thread
- Order SKINTOP® ST-M 40 or STR-M 40 separately
- Contact fixing by contact retention pin, each pin can only be used once
- Housing without contact, order contact separately
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Rated voltage (V)
- 1000 V
Rated impulse voltage
- 8 kV
Rated current (A)
- Crimp, Axial screw max. 660A
Pollution degree
- 3
Contacts
- Crimp termination: copper, silver-plated
Number of contacts
- 1
Termination methods
- Crimp termination: 35 - 240 mm²
Material
- Housing: PBT
- Contact retention pin: PA
Protection rating
- IP 67 (maximum, dependant on cable gland used)
- IP 20 (unmated)
Cycle of mechanical operation
- 500
VDE-tested
- VDE Reg. No. D42
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.