POWERLOCK BOX S*
Circular connectors for servomotors and power supply
POWERLOCK BOX 400A version for 19 Zoll slot
- Can be locked to prevent unauthorised disconnection
- Made in Europe
Benefits
- Guarantees the correct sequence is followed when connecting and disconnecting a set of connectors (PE, N, L1, L2, L3)
- Every colour has a different coding to prevent incorrect plugging
- IP 20 finger-protected
- Integrated micro-switch that can be connected to circuit breaker or alarm circuit
Application range
- Alternative energy installations
- For mobile and stationary power distribution
- For the connection of motors, transformers and generators
- Light & sound technology
Product features
- Included: Contacts with M12 threaded post
- Cable connector for microswitch optional
- 19" housing with height unit 2HE/2U
Housings
- Sealed security lid is optional
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 1000 V
Rated current (A)
- Screw max. 400 A
Pollution degree
- 3
Contacts
- Screw termination: silver-plated brass
Number of contacts
- 4 + PE
Termination methods
- Screw termination: 50 - 120 mm²
Protection rating
- IP 65 (latched)
Cycle of mechanical operation
- 500
Temperature range
- -20 °C ... +85 °C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.