You're logged in as : Max Mustermann
Products
Productfinder
Uncomplicated ordering; No misplaced orders; Made in Germany; Pre-packed kits with compatible components
Technical data
Classification ETIM 5
Classification ETIM 6
Rated voltage (V) 100 V (1 mm contacts)
Rated current (A) 7 A (1 mm contacts)
Number of contacts 12