EPIC® SIGNAL R 3.0 B1
Circular connectors with solder termination, 21-pin and 26-pin
EPIC® R3.0 panel base for back wall assembly signal für 26 contacts
- Compact and reliable connector for multicore signal cables
- Made in Germany
Benefits
- highest contact density at small space requirements
- Connector in solder version for easy maintanance
Application range
- Machine and equipment manufacturing
- Measurement and control technology
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 24V AC / 60VDC
Rated impulse voltage
- 1.5 kV
Rated current (A)
- 7.5 A
Contact resistance
- < 3 mOhm
Contacts
- Copper alloy, gold-plated
Number of contacts
- 21-pin / 26-pin
Termination methods
- Solder termination: up to 1.0 mm²
Material
- Housing: nickel-plated copper alloy
Insert: thermoplastic
Sealing: neoprene
Protection rating
- IP 67 (maximum, dependant on cable gland used)
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +100°C, short-term up to +125°C
- The housing is available with male or female inserts. The pin configuration corresponds to the versions shown. Inserts with male contacts (E-component) are right turning (plug side clockwise). The female inserts have the opposite pin configuration (P-component = left turning, plug side anticlockwise)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
