EPIC® BATTERY M

High-voltage battery connector for energy storage systems

Special connection technology for energy storage systems up to 1500 V: Because battery modules are the most important component within energy storage systems, they must be connected extremely safely, quickly and efficiently. With this 360° rotatable battery pole plug connection, cabling the battery poles at the front is done in no time at all.

Article number Rated current (A)ColourPackaging unit
EPIC® Battery 120 A
381167152
120 Ablack1
381167154
120 Ared1
381167156
120 Aorange1
EPIC® Battery 250 A
381167158
250 Ablack1
381167160
250 Ared1
381167162
250 Aorange1
EPIC® Battery 350 A
381167164
350 Ablack1
381167166
350 Ared1
381167168
350 Aorange1

Benefits

  • Cable connector for rated currents up to 350 A and voltages up to 1,500 V.
  • Reliable locking system offers security against loosening of the plug connection under load as well as flexible maintenance options.
  • Mechanical coding of the connector face and colour coding of the housing prevent mismating when connecting batteries (black for negative pole and red/orange for positive pole).
  • Can be rotated freely through 360° and is therefore ideal for flexible wiring with different cable outlets.
  • Made of robust plastic (flammability class V-0 according to UL94 test method for the flammability of plastics).

Application range

  • For the front connection of battery modules within energy storage systems
  • For use with matching housing connector.

Rated voltage (V)

  • 1500 V DC

Flammability

  • UL94 V-0

Material

  • Polyamide

Cycle of mechanical operation

  • 100

Certifications

  • UL: in preparation

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.