EPIC® Tools for contacts MC Coax

For inserts and modules of the EPIC® rectangular connectors

Article number Article description Inserts Version Note Pieces / PU
11147000
Crimping tool without crimping dies, without locator In tool case - 1
11147001
Crimping machine without crimping dies, without locator Pneumatic, 5 - 10 bar - 1
11147130
Crimping dies - For crimping tools
11147000, 11147001
For coax-contacts 11214200, 11219200 1
11171100
Removal tool - - For contacts: MC 3.6 machined 1

Product features

  • Locator and crimping dies fit together with the crimping tool 11147000 and the crimping machine 11147001

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.