EPIC® MH Tools 4.0mm

High flexibility by the use of any combination of inserts in one connector

EPIC® MH Tools 4.0mm

Crimping tool for the assembly of EPIC® MH contacts with 4mm diameter

Article number Article descriptionInsertsConductor cross-section (mm²)VersionNotePieces / PU
Tools
11147000
Crimping toolwithout crimping dies, without locator-In tool case-1
11147001
Crimping machinewithout crimping dies, without locator-Pneumatic, 5 - 10 bar-1
11147100
Crimping diesFor crimping tools
11147000, 11147001
0.14 - 4.0-For contacts: H-D 1.6 machined, H-BE 2.5 machined, MC 2.5 machined, MH 4.01
11147101Crimping dies-4.0 - 10.0-For contacts:
MH 4.0mm
1
11147201Locator-1.5 - 10.0-For contacts:
MH 4.0mm
1
44423268EPIC® Removal Tool MH 4.0 machined----1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.