TOOL DIE MC 6.0mm
Crimping inserts for EPIC® crimping contacts
Crimping insert for safe crimping of EPIC® contacts for optimum current transmission and long durability
Crimping die for machined contacts of the MC 6.0 series
Article number | Article description | Cross-section (mm²) | Pieces / PU | |
---|---|---|---|---|
44424025
| TOOL DIE MC 6.0 machined 16 mm² | 16 | 1 | |
44424026
| TOOL DIE MC 6.0 machined 25 mm² | 25 | 1 | |
44424027
| TOOL DIE MC 6.0 machined 35 mm² | 35 | 1 |
Application range
- Harnessingshops
- Service technician
Product features
- Crimping die for machined contacts of the MC 6.0 series
- For use in battery hydraulic crimping tool Klauke type EK 60/22-L
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.