EPIC® MH tools for 4.0 mm contacts

Crimping inserts for EPIC® crimping contacts

Article number Article descriptionConductor cross-section (mm²)NotePackaging unit
11147101Crimping dies4.0 - 10.0For contacts:
MH 4.0mm
1
11147201Locator1.5 - 10.0For contacts:
MH 4.0mm
-

Application range

  • Harnessingshops
  • Service technician

Product features

  • Crimping die for machined contacts of the EPIC® MH 4.0 series
  • For use in the hand crimping tool or the pneumatic crimping machine
  • Simply insert into the crimping tool and fasten with the 2 screws
  • Three different cross-section ranges crimpable

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.