EPIC® ULTRA H-A 3 Housing

The robust and reliable industry connector housing as EMC version

EPIC® H-A 3 Housings

  • EMC protection
  • Corrosion-resistant
  • Protection rating UL50E tested

CEVDEcRUus

Article number Article descriptionScreening diameter (min)Cable clamping rangeMPieces / PU
Hood
10423300
EPIC® ULTRA H-A 3 TG--2010
10423600
EPIC® ULTRA H-A 3 TGV 5-9 BRUSH35.0 - 9.0-10
10423620
EPIC® ULTRA H-A 3 TGHV 6-13 BRUSH66.0 - 13.0-10
10423201
EPIC® ULTRA H-A 3 TS--2010
10423650
EPIC® ULTRA H-A 3 TSV 5-9 BRUSH35.0 - 9.0-10
Cable coupler hood
10423204
EPIC® ULTRA H-A 3 TBF--2010
Panel-mount base
10423200
EPIC® ULTRA H-A 3 AG---10
10423202
ULTRA H-A 3 AGS--.10
10423203
EPIC® ULTRA H-A 3 AGSV open--2010
Surface-mount base
19512702
ULTRA H-A 3 AGSV--2010
Screw-mounted housing
10423640
EPIC ULTRA H-A 3 EGS M20--2010

Benefits

  • All-purpose due to high corrosion resistance and high environmental protection.
  • Space-saving due to compact dimensions.
  • High mechanical and chemical resistance
  • Plugable with standard housings
  • Optimum, low-resistance 360° screening

Application range

  • Electric motor manufacturing
  • In EMC-sensitive environments
  • For fixed and flexible applications (e.g. machinery building, wind turbines)
  • Construction machinery

Product features

  • Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
  • Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours
  • Corrosion-resistant according to DIN EN 6988
  • Matching EMC cable gland seperatly: 53112630
  • Delivery including stainless steel screw for the inserts

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc diecasting
    Lever: stainless steel
    Sealing: NBR

Protection rating

  • IP 65
  • NEMA 250, UL50E: 12, 4, 4X (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.