EPIC® H-Q Accessories
EPIC® H-Q Accessories for H-Q rectangular connector series
Application range
- Protects the plug connector from dust, dirt and moisture if there is no connection with a mating connector.
- Allows protection class IP 65 due to the reliable sealing of the housing.
- Protective cover available with and without sealing. If the plug connection to be protected already includes a sealing, a protective cover without sealing should be selected.
- For use with housings of the EPIC® H-Q series.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002314
- ETIM 5.0 Class-Description: Cap for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002314
- ETIM 6.0 Class-Description: Cap for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.