EPIC® STA 20 Solder termination
The proven STA inserts with spring contacts
The connector insert for solder termination is ideal for control cabinets. Moreover, it has strong contact springs.
- For reliable signal transmission in harsh environmental conditions
- Mechanically robust spring contacts
- Made in Germany
Benefits
- good contact due to the strong contact springs.
- The proven STA inserts with spring contacts
Application range
- Control systems
- Rack technology
- Electronic laboratory
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 24 V AC, 60 V DC
UL: 48 V
CSA: 48 V
Rated current (A)
- IEC: 7 A
UL: 7 A
CSA: 7 A
Pollution degree
- 2
Contact resistance
- < 3 mOhm
Contacts
- Copper alloy, tinned
Number of contacts
- 20
Termination methods
- Solder termination: up to 1.5 mm²
Stripping length (mm)
- 5
Cycle of mechanical operation
- 100
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C up to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
