EPIC® Tools for contacts H-D 1.6 machined

For inserts and modules of the EPIC® rectangular connectors

When working with H-D 1.6 machined contacts, it is recommended to use tools such as crimping pliers, the locator or the crimping die.

Article number Article description Inserts Conductor cross-section (mm²) Version Note Pieces / PU
Tools
11147000
Crimping tool without crimping dies, without locator - In tool case - 1
11147001
Crimping machine without crimping dies, without locator - Pneumatic, 5 - 10 bar - 1
11147100
Crimping dies For crimping tools
11147000, 11147001
0.14 - 4.0 - For contacts: H-D 1.6 machined, H-BE 2.5 machined, MC 2.5 machined, MH 4.0 1
11147200
Locator - - For crimping tools
11147000, 11147001
For contacts: H-D 1.6 machined, H-BE machined, MC 2.5 machined, MC 2.5 stamped 1
11161000
Removal tool LS1 removal tool for 1 mm contacts - - For contacts:
H-D 1.6 machined, H-D 1.6 stamped
1

Product features

  • Locator and crimping dies fit together with the crimping tool 11147000 and the crimping machine 11147001

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.