ETB Label holders
ETB Marking labels are cable ties with labelling area for bundling and marking cables and conduits
Benefits
- Suitable for binding and bundling
- The label holder can be opened and closed easily to replace the label
- Good UV-resistance
Application range
- Marking cables, tubes, items, or as advertising media, baggage labels and any other kind of labelling
Product features
- The label is folded in a way that can be reduced to a quarter of its size, matching the visible part of the printing field in the label holder
Included
- 61742810: including marking labels (2 sheets with 56 labels each)
Product Make-up
- Cable tie dimensions: 200 x 5 mm
- Perforated cardboard (colour: white)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Material
- Polypropylene (PP)
Temperature range
- -18°C bis +90°C
- Mounting temperature: min. +10 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.