FLEXIMARK® Micro Kit
FLEXIMARK® micro kit - a handy box with all the accessories you need for marking plastic cables and single cores "on site".
Benefits
- One system for different applications
- Possibility to switch marking text without removing the marker
- Reduced installation time
- Quick, effective and user-friendly, with vast reductions in stock holding
- Durable PVC sleeves protect character elements from wear and degradation
Application range
- Indoor applications
- Quick and easy on-site assembly
- For single core and cable marking
- Marking before and after assembly
Product features
- Fire behaviour according to UL 94V-0
Note
- Pre-printed alphanumeric character elements are loaded into clear sleeves to mark wire, cable assemblies, terminal blocks and devices inside panels
- Marking elements can be added or removed as required with removal hook (article no. 83290201)
Included
- Micro Kit: 1x character strip with the text 1-9 und A B C E L N R S T V + -/ (1 character strip contains 24 markers)1x blank character strip in white and red50x transparent marking collars 3-4/15 mm20x transparent marking collars 8-10/15 mm50x transparent collars for cable tie 23 mm50x snap-on marking collars 2-3,5/15 mm50x snap-on marking collars 2,8-5/15 mm50x spark pins 1,5 mm2,9 mm, red20x spark pins 2,5 mm2,12 mm, blue20x spark pins 4 mm2, 12 mm, green50x self-adhesive component marking collar, 15 mm1x mounting tool (article no. 83290199)
- Each TraspTM contains 50 strips with 24 single markers (so in total there are 1.200 markers in one PU)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Dimensions
- Micro Kit: 170 x 210 x 75 mm
- Width of the TRASPTM strips: 2,3 mm
On request
- Further collars available on request
Colour delivered
- Character strips: White
- On request: Yellow character strips
Temperature range
- -50°C to +80°C
- Trasp TM ist ein eingetragenes Warenzeichen der Firma 3M.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.