GOF DUPLEX Patchcord
Optical patch cords with various types of connectors available in single-mode or multi-mode fibre version
Optical Duplex patch cords with various types of connectors (ST, LC, SC) available in single-mode or multi-mode fibre version
-
Pre-assembled duplex tight-buffered optical fibre
cables with durable ceramic ferrule connectors -
Other types are available at
www.lappgroup.com/assemblyfinder
or on request
Benefits
- To connect optical transmitter, receiver and terminal box
- "Plug & Play" connection between optical devices
- Non-permanent connections allow for easy change of equipment
- For direct connection between two active optical components
Application range
- For indoor use
- LAN connections
- Data Centers
- Distributor cabinet
Product features
- Outer sheath flame-retardant and halogen-free
- High flexibility
- Cable termination with durable
ceramic ferrules - Pre-assembled connectors:
-Low insertion loss
-High return loss
Norm references / Approvals
- LC comply with IEC standard 61754-20
- SC comply with IEC standard 61754-4
- ST comply with IEC standard 61754-2
- FC complies with IEC61754-13
Product Make-up
- Tight-buffered duplex cable with LSZH outer sheath
- Connector: LC, SC or ST
- Cable colour:
violet for multimode OM4,
turquoise for multimode OM3,
orange for multimode OM2 and OM1,
yellow for single-mode OS2 - Standard length: 2 m
- On request: 1 m, 3 m, 5 m and 10 m
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001263
- ETIM 5.0 Class-Description: Fibre optic patch cord
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001263
- ETIM 6.0 Class-Description: Fibre optic patch cord
Dimensions
- Primary coated fibre: 250µm
- tight-buffer (secondary coated fibre): 900µm
sub-cable: 1.9mm
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- J-VH 2x1G/E...
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 30 mm
- Dynamic: ≥ 40 mm
Permissible tensile force
- Fixed installation: 100 N
Temperature range
- Fixed installation: -20°C to +60°C
- Occasional flexing: -5°C to +50°C
- Other lengths and types of connectors are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.