HITRONIC® GOF DUPLEX PNC
PROFINET type C suitable indoor breakout cable for direct connector assembly
HITRONIC® GOF DUPLEX PNC cable version complatint to PROFINET standard Type C
Description: J-V(ZN)HH
Benefits
- Halogen-free sheathing compound for compliance with special fire protection requirements
- Insensitive product, thanks to abrasion-, notch- and cut-resistant PUR outer sheath material
- With non-metallic aramid yarns for strain relief
- No generation of electromagnetic interference due to non-metallic materials inside the cable
- Available in different GOF fibre categories (OM1 - OM3, OS2)
Application range
- For highly flexible, permanently moving use in moving machine parts and in the drag chain in the PROFINET network (type C)
- For fixed and protected routing in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors and for short plugs
- Can be used in dry rooms
- PUR outer sheath withstands high mechanical loads
- PUR outer sheath is insensitive to mineral oil-based lubricants and chemically resistant in many cases
Product features
- Cable construction allows rotations with torsion angles up to ± 180°/m
- Durable cable successfully tested to 1.5 million bending cycles in the drag chain and 1.5 million alternating bending cycles
Norm references / Approvals
- Halogen-free according to IEC 60754-1
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Permissible bending radius
- without tensile load: 15 x outer diameter
- with tensile load: 20 x outer diameter
Permissible tensile force
- Fixed installation: 1500 N
- Short-term: 4000 N
Temperature range
- Operation: -40°C to +70°C
- During installation: -40°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.