ÖLFLEX® HEAT 125 C MC

Electron beam cross-linked cables for more demanding application requirements

ÖLFLEX® HEAT 125 C MC - halogen free shielded control cable with DNV GL certificate, special fire performance, IEC 60332-3, suitable for +125°C

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Improved characteristics in the event of a fire
  • DNV GL approved

Suitable for outdoor useFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantInterference signalsTemperature-resistantUV-resistant

CEDNVEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 125 C MC 300/500 V - colour-coded
1024400
2 X 0.56.84145
1024401
3 G 0.57.145.559
1024407
2 X 0.757.24679
1024408
3 G 0.757.657.996
1024409
4 G 0.758.464116
1024410
5 G 0.759.177.4139
1024415
2 X 1.07.45690
1024416
3 G 1.0865.3104
1024417
4 G 1.08.678.1129
1024418
5 G 1.09.689.4153
ÖLFLEX® HEAT 125 C MC 450/750 V - colour-coded
1024423
2 X 1.58.665114
1024424
3 G 1.59.183132
1024425
4 G 1.510100163
1024426
5 G 1.511.1125200
1024433
2 X 2.510112157
1024434
3 G 2.510.7146198
1024435
4 G 2.511.6167236
1024436
5 G 2.512.9200287
1024441
4 G 4.013.7237317
1024446
4 G 6.015.1318404
1024451
4 G 10.019.3558669
ÖLFLEX® HEAT 125 C MC 300/500 V - Black with white numbers
1024480
2 X 0.757.24679
1024481
3 X 0.757.657.996
1024482
4 X 0.758.464116
1024411
7 G 0.7510102186
1024483
7 X 0.7510102186
1024412
12 G 0.7513.4177219
1024484
2 X 1.07.45690
1024485
3 X 1.0865.3104
1024419
7 G 1.010.3113.3211
1024420
12 G 1.014188.1266
ÖLFLEX® HEAT 125 C MC 450/750 V - Black with white numbers
1024486
2 X 1.58.665114
1024487
4 X 1.510100163
1024427
7 G 1.512149273
1024488
7 X 1.512149273
1024428
12 G 1.516.3280371
1024489
3 X 2.510.7146198
1024490
4 X 2.511.6167236
1024437
7 G 2.514.4288385
1024438
12 G 2.519.3477.3569

Benefits

  • For safety in areas with high density of people
  • Reduction of flame propagation, density and toxicity of smoke gases in event of fire
  • Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
  • Certified for maritime applications
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • For outdoor applications
  • For the wiring and connection of lighting, heating appliances, control cabinets, and distributors in mechanical and plant engineering
  • For use in traffic regulation systems and outdoors
  • Coil winding, electromagnets, pumps, electrical systems
  • Heat treatment plants, pressure die casting, heating and cooling technology

Product features

  • Fire behaviour:
    - Halogen-free (IEC 60754-1)
    - No corrosive gases (IEC 60754-2)
    - Low smoke density (IEC 61034-2)
    - Flame-retardant (IEC 60332-1-2,
    NF C 32-070 (C1) and
    NF-F 16-101 (Class C))
    - Low toxicity (EN 50305)
  • No flame-propagation according to IEC 60332-3-22, IEC 60332-3-24 and IEC 60332-3-25 (Flame spread on vertical cable bundle)
  • Oil-resistant acc. IEC 60227-1 (ST9) and EN 50264-1 (EM104)
  • UV-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • DNV GL approved
  • Based on EN 50525-3-21 and EN 50525-3-41

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Electron beam cross-linked polyolefin copolymer insulation
  • Cores twisted in layers
  • Tinned-copper braiding
  • Outer sheath: electron beam cross-linked polyolefin copolymer, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Colour-coded according to VDE 0293-308, refer to Appendix T9
    or black with white numbers
  • refer to article table

Specific insulation resistance

  • >2 TOhm x cm

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 5 x outer diameter

Nominal voltage

  • Up to 1.0mm² U0/U 300/500 V
    From 1.5mm² U0/U 450/750 V
  • 0.6/1kV from 1.5 mm² in the case of fixed and protected installation

Test voltage

  • C/C 4000 V, C/S 2500 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -35 °C to +120 °C
  • Fixed installation: -55°C to +125°C
    Temporary (3.000h): up to +145°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.