ÖLFLEX® HEAT 205 SC

For very high and low temperature requirements

ÖLFLEX® HEAT 205 SC - FEP single core, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -100°C to +205°C

  • Now available as spools
  • Thermal and chemical resistance
  • Space and weight-saving

Good chemical resistanceFlame-retardantCold-resistantLow weightOil-resistantAcid-resistantTemperature-resistantUV-resistant

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]m/ringm/spoolCore colourCopper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 205 SC
0080001
0.141100-black1.352.6
0080002
0.141100-blue1.352.6
0080005
0.141100-yellow1.352.6
0080006
0.141100-green1.352.6
0080010
0.141100-transparent1.352.6
0080104
0.141100-red1.352.6
0080105
0.141100-white1.352.6
0081001
0.251.2100-black2.44
0081002
0.251.2100-blue2.44
0081003
0.251.2100-brown2.44
0081005
0.251.2100-yellow2.44
0081006
0.251.2100-green2.44
0081009
0.251.2100-orange2.44
0081010
0.251.2100-transparent2.44
0081104
0.251.2100-red2.44
0081105
0.251.2100-white2.44
0081106
0.251.2100-grey2.44
0081003S
0.251.2-500brown2.44
0081001S
0.251.2-500black2.44
0081002S
0.251.2-500blue2.44
0081104S
0.251.2-500red2.44
0082000
0.51.45100-green/yellow4.86.8
0082001
0.51.45100-black4.86.8
0082002
0.51.45100-blue4.86.8
0082003
0.51.45100-brown4.86.8
0082005
0.51.45100-yellow4.86.8
0082006
0.51.45100-green4.86.8
0082007
0.51.45100-violet4.86.8
0082009
0.51.45100-orange4.86.8
0082010
0.51.45100-transparent4.86.8
0082104
0.51.45100-red4.86.8
0082105
0.51.45100-white4.86.8
0082106
0.51.45100-grey4.86.8
0082003S
0.51.45-500brown4.86.8
0082001S
0.51.45-500black4.86.8
0082002S
0.51.45-500blue4.86.8
0082104S
0.51.45-500red4.86.8
0083000
0.751.8100-green/yellow7.210.1
0083001
0.751.8100-black7.210.1
0083002
0.751.8100-blue7.210.1
0083003
0.751.8100-brown7.210.1
0083005
0.751.8100-yellow7.210.1
0083006
0.751.8100-green7.210.1
0083010
0.751.8100-transparent7.210.1
0083104
0.751.8100-red7.210.1
0083105
0.751.8100-white7.210.1
0083003S
0.751.8-500brown7.210.1
0083001S
0.751.8-500black7.210.1
0083002S
0.751.8-500blue7.210.1
0083000S
0.751.8-500green/yellow7.210.1
0083104S
0.751.8-500red7.210.1
0084000
11.95100-green/yellow9.612.8
0084001
11.95100-black9.612.8
0084002
11.95100-blue9.612.8
0084003
11.95100-brown9.612.8
0084005
11.95100-yellow9.612.8
0084006
11.95100-green9.612.8
0084007
11.95100-violet9.612.8
0084010
11.95100-transparent9.612.8
0084104
11.95100-red9.612.8
0084105
11.95100-white9.612.8
0084106
11.95100-grey9.612.8
0084003S
11.95-500brown9.612.8
0084001S
11.95-500black9.612.8
0084002S
11.95-500blue9.612.8
0084000S
11.95-500green/yellow9.612.8
0084104S
11.95-500red9.612.8
0085000
1.52.1100-green/yellow14.418
0085001
1.52.1100-black14.418
0085002
1.52.1100-blue14.418
0085003
1.52.1100-brown14.418
0085005
1.52.1100-yellow14.418
0085010
1.52.1100-transparent14.418
0085104
1.52.1100-red14.418
0085105
1.52.1100-white14.418
0085003S
1.52.1-500brown14.418
0085001S
1.52.1-500black14.418
0085002S
1.52.1-500blue14.418
0085000S
1.52.1-500green/yellow14.418
0085104S
1.52.1-500red14.418
0086000
2.52.6100-green/yellow2429.5
0086001
2.52.6100-black2429.5
0086002
2.52.6100-blue2429.5
0086003
2.52.6100-brown2429.5
0086007
2.52.6100-violet2429.5
0086010
2.52.6100-transparent2429.5
0086104
2.52.6100-red2429.5
0086105
2.52.6100-white2429.5
0086106
2.52.6100-grey2429.5
0086003S
2.52.6-500brown2429.5
0086001S
2.52.6-500black2429.5
0086002S
2.52.6-500blue2429.5
0086000S
2.52.6-500green/yellow2429.5
0086104S
2.52.6-500red2429.5
0087000
43.1100-green/yellow3845
0087001
43.1100-black3845
0087002
43.1100-blue3845
0087003
43.1100-brown3845
0087005
43.1100-yellow3845
0087010
43.1100-transparent3845
0087104
43.1100-red3845
0087105
43.1100-white3845
0088000
63.8--green/yellow5868
0088001
63.8--black5868
0088002
63.8--blue5868
0088003
63.8--brown5868
0088010
63.8--transparent5868
0088104
63.8--red5868
0089000
104.7--green/yellow96116
0089001
104.7--black96116
0089002
104.7--blue96116
0089003
104.7--brown96116
0089010
104.7--transparent96116
0089104
104.7--red96116
0089105
104.7--white96116
0089106
104.7--grey96116
0090000
166.6--green/yellow154175
0090001
166.6--black154175
0090002
166.6--blue154175
0090104
166.6--red154175

Benefits

  • Small outer diameters for maximum saving of space and weight
  • Resistant to contact with mostly all highly aggressive chemical media

Application range

  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
  • Typical fields of application
    - Control cabinets with high heat
    generation
    - Measuring instruments
    - Furnaces and brickworks
    - Heating equipment and kitchen
    appliances
    - Electric motor building
    - Installations in the chemical industry

Product features

  • Flame-retardant
  • ÖLFLEX® HEAT 205 made of FEP
    - Outstanding resistance against acids,
    solvents, lacquers, petrol, oils and many
    other chemical media
    - Difficult to inflame
    - High dielectric strength and high abrasion
    resistance
    - Low water absorption
    - Resistant to microbes
    - Adhesion free insulation materials
    - Weather and ozone resistant
    - Hydrophobic and dirt-repellent
    - High elongation and tear resistance
    - Resistant against hydraulic fluids

Product Make-up

  • Fine-wire, tinned-copper conductor
  • FEP core insulation
  • FEP = fluorinated ethylene propylene

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²

Minimum bending radius

  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2500 V

Temperature range

  • Fixed installation: -100°C to +205°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Other colours are available upon request