ÖLFLEX® HEAT 105 MC
Colour-coded connection cables made of high heat-resistant PVC
ÖLFLEX® HEAT 105 MC - PVC power cable based on type H05V2V2-F for use in mashines, transformers, switch cabinets and appliances for up to +90°C
- Based on H05V2V2-F
- Further dimensions/colours on request
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Possible to operate at higher peak temperature (almost 30% more) compared to conventional PVC cables
Application range
- For connection of motors, transformers, reels, plants, machines, appliances, switch cabinets and other installations with a higher operating or ambient temperature
- For indoor and outdoor use
Product features
- Resistant to acids, alkalis and certain oils at room temperature
- Flame-retardant according IEC 60332-1-2
- Good UV-resistance
Norm references / Approvals
- Based on EN 50525-2-11
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: PVC, high heat-resistance
- Cores twisted in layers
- Outer sheath: PVC, heat-resistant, black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: ÖLFLEX® colour code, refer to Appendix T7
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 2500 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Short-term: +105 °C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
