ÖLFLEX® SERVO Core Line acc. Allen Bradley / Rockwell (PUR)
ÖLFLEX® SERVO Core Line acc. Allen Bradley / Rockwell (PUR)
- Connector with novel, safe screen connection
- Custom length available
Benefits
- Regional manufactured worldwide available
- Lapp quality standards
Application range
- Specifically for machine tool building
- For travel distances up to 10 m
- For highly dynamic applications
- Assembly and assembly machinesproduction lines
- Chain application
Product features
- New PUR servo cable, halogen-free & shielded
- Innovative connnector concept
- Core Line for light duty power chain applications
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
-
Core identification code
- Supply cores: colored with white printing
Brown with white printing: V / L2
Black with white printing: U/L1/C/L + - Gray with white printing: W/L3/D/L-GN/GE protective conductorcontrol wires: WS; SW
-
Conductor stranding
- Fine wire according to IEC 60228/VDE 0295, class 5
-
Minimum bending radius
- Chain application:7,5 x cable diameter
- Fixed installation: 4 x cable diameter
-
Nominal voltage
- Power cores and control cores:
IEC U0/U: 600/1000 V - UL & CSA: 1000 V
-
Test voltage
- Core/Core: 4 kV
- Core/Screen: 4 kV
-
Protective conductor
- G = with GN-YE protective conductor
-
Temperature range
- Flexing: -40°C to +90°C
(UL/CSA: +80°C) - Fixed installation: -50°C to +90°C
(UL/CSA: +80°C) -
Alternating bending cycles
- 5 mio. cycles
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Siemens part designations (6FX5002/5008, 6FX7002/7008, 6FX8002/8008) are registered trademarks of Siemens AG, and are listed for comparison purposes only
- Other lengths and cable terminations are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Further Article and length online https://servoconfigurator.lappgroup.com/
- Resolver Corecode acc. DIN 47100
- Allen Bradley / Rockwell part designations are registered trademarks of Allen Bradley / Rockwell , and are listed for comparison purposes only