ÖLFLEX® DC CHAIN 800
Highly flexible, DC power and control cable with TPE sheath - resistant to a wide range of chemical media
ÖLFLEX® DC CHAIN 800 - DC power and control cable for power chain application in harsh environmental conditions
- Designed for DC applications in industrial environment with color code acc. EN 60445
- Extended Line Performance - Long travel lengths or high acceleration
- Good chemical resistance please see Appendix T1
Benefits
- With color code according to EN 60445 for DC systems
- Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
- Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
- Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
- Well-suited to steam cleaning
- Low particle emission at moved chain application
Application range
- For DC applications in the low-voltage range.
- In power chains or moving machine parts
- Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- For indoor and outdoor use
Product features
- Color code according to EN 60445 for DC systems
- Highly resistant to oil and chemicals
- Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
- Flexible down to -40°C
Norm references / Approvals
- Color code according to EN 60445 for DC systems
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire, tinned copper strands
- Core insulation: TPE
- Cores twisted together in extremely short lay lengths
- Non-woven wrapping
- Robust outer sheath made of special halogen-free TPE, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- According to EN 60445
- red, white, green-yellow
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing:
up from 7.5 x outer diameter
(at temperatures < 70 °C)
up from 10 x outer diameter
(at max. temperature of 105 °C) - Fixed installation: 4 x outer diameter
Nominal voltage
- DC (core-ground): max. 0,75 kV
DC (core-core): max. 1,5 kV
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -40°C to +105°C
Fixed installation: -50°C to +105°C
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
