ÖLFLEX® CHAIN PN
Highly flexible, PROFINET-compliant power cable - certified for North America
ÖLFLEX® CHAIN PN - PROFINET-compliant power cable for versatile use in power chains with UL/cUL AWM certification
- PROFINET 24 V power cable
- Basic Line for light & ordinary duty in power chain applications
- AWM certification for USA and Canada
Benefits
- Compact design
- Multi-standard certification reduces part varieties and saves costs
- Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
Application range
- In power chains or moving machine parts
- In dry, damp or wet interiors
- Suitable for use in measuring, control and regulating circuits
- Wiring of machines, tools, devices, appliances and control cabinets
- Only for outdoor use within the indicated operating temperature range, with UV-protection
Product features
- Designed for 2 million alternating bending cycles and travel distances up to 10 meter
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
- Flammability:
UL/CSA: VW-1, FT1
IEC/EN: 60332-1-2 - Oil-resistant according to DIN EN 50290-2-22 (TM54)
- Low-adhesive surface
Norm references / Approvals
- UL AWM Style 20886
- cUL AWM II A/B FT1
- UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Fine-wire, bare copper strand
- Core insulation: PVC
- Cores twisted in layers
- Non-woven wrapping
- Outer sheath: PVC, heat-resistant
- Sheath colour:
4 cores: black (RAL 9005)
5 cores: grey (RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Core identification code
- brown (L1), blue (N1), black (L2), white (N2)
5 cores: additionally pink (FE)
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Torsion movement in WTG
- TW-0 & TW-1, refer to Appendix T0
Minimum bending radius
- For flexible use:
Chains in self-supporting non-gliding arrangements: 10 x outer diameter
In chains in gliding arrangements:
12 x outer diameter - Fixed installation: 4 x outer diameter
Nominal voltage
- VDE: U0/U: 300 V
- UL & CSA: 1000 V
Test voltage
- 1500 V
Protective conductor
- G = with functional earthing (FE) pink
- X = without functional earthing (FE)
Bending cycles & operation parameters
- 2 mio. cycles
Temperature range
- Flexible: VDE 0°C to +90°C;
UL: up to +90°C - Fixed installation: VDE -40°C to +90°C;
UL/CSA: up to +90°C
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil 100 m; Drum (500; 1000) m
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.