ÖLFLEX® ROBOT F1

Abrasion- and oil resistant PUR robot cable for high dynamic bending and torsion motions, UL/cUL AWM certified

ÖLFLEX® ROBOT F1 - Power and control cable für bending and torsional load in harsh environmental conditions with UL/cUL AWM certification

  • Simultaneous bending and torsion
  • Torsion angle up to +/- 360 °/m
  • AWM certification for USA and Canada

Supplementary automation components from LappSuitable for outdoor useCold-resistantMechanical resistanceOil-resistantPower chainTorsion-resistantUV-resistant

CERUC_RUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® ROBOT F1
Core colours according to DIN 47100
0029590
7 X 0.256.716.862
0029591
12 X 0.259.030122
0029592
18 X 0.2510.645156
0029593
25 X 0.2512.560205
0029594
2 X 0.344.6738
0029595
3 X 0.344.81040
0029596
4 X 0.345.21548
0029599
12 X 0.349.440130
0029600
18 X 0.3411.260170
0029601
25 X 0.3413.183220
Numbered Cores
0029608
18 G 0.512.384202
0029609
25 G 0.515.2120284
0029610
2 X 1.06.31960
0029611
3 G 1.06.62871
0029612
4 G 1.07.23887
0029614
7 G 1.09.265141
0029615
12 G 1.012.4110237
0029616
14 G 1.013.2128257
0029617
16 G 1,0 + (2 x 1,0)15.4190346
0029618
18 G 1.016.1170349
0029619
23 G 1 + (2 x 1,0)18.0250461
0029620
25 G 1.018.3240407
0029621
34 G 1.021.1320600
0029622
41 G 1.023.6390753
0029624
4 G 1.58.257114
0029625
5 G 1.59.172141
0029627
7 G 1.510.5101187
0029629
12 G 1.514.3170294
0029630
18 G 1.517.5259450
0029631
25 G 1.522.2360661
0029632
3 G 2.59.172136
0029641
4 G 6.013.3220330

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers

Application range

  • Industrial machinery and machine tools
  • Automated handling equipment
  • Automotive industry
  • In power chains or moving machine parts
  • Inside of dresspacks of buckling arm robots and for use for gantry robots

Product features

  • Abrasion and notch-resistant
  • Flame-retardant
  • High oil-resistance
  • Flexible at low temperatures
  • Low-adhesive surface

Norm references / Approvals

  • UL AWM Style 20940
    cUL AWM I/II A/B
  • UL File No. E213974
  • Designed for up to 10 million torsion cycles
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • For travel distances up to 10 m

Product Make-up

  • Extra-fine strands, 0.14 mm² - 0.5 mm² made of tinned copper wires, bare above
  • Core insulation: TPE
  • Cores (or core pairs) twisted in layers or bundles
  • Wrapping of PTFE tape
  • Wrapping made of tinned copper wires for versions with individually screened pairs
  • PUR outer sheath, colour anthracite

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Up to 0.34 mm²: DIN 47100 cores
  • From 0.5 mm²: white cores with black numbers, cores of screened pair (2 x 1.0) are marked with no. 1 + 2

Conductor stranding

  • Extra-fine wire

Torsion

  • Torsion load max. ± 360 °/m

Minimum bending radius

  • Flexible use: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • IEC: up to 0.34 mm² 250 Vss.
    0.5 - 2.5 mm² U0/U 300/500 V
    UL/CSA: up to 1.5 mm² 600 V,
    from 2.5 mm² 1000 V

Test voltage

  • Up to 0.34 mm²: 1500 V
  • From 0.5 mm²: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -40°C to +80°C
    Fixed installation: -50°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.