SILVYN® FCE-M
Nickel-plated brass fitting with space-saving dimensions in various designs
Space-saving due to compact dimensions.
Benefits
- High mechanical stability
- High tensile strength
- Space-saving application
- Corrosion-resistant
Application range
- In combination with protective conduit:
- SILVYN® FCE-V0
- SILVYN® FCE-LFH
Product Make-up
- Metric connection thread
- Hexagonal collar
- Threaded sleeve
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- SILVYN® FCE COMPACT
Metal parts: nickel-plated brass
Sealings: NBR - SILVYN® FCE-F, FCE-S
Nickel-plated brass
Protection rating
- SILVYN® FCE COMPACT: IP 68
SILVYN® FCE-F, FCE-S: IP 54
Temperature range
- SILVYN® FCE COMPACT: -45°C to +105°C
SILVYN® FCE-F, FCE-S: -55°C to +260°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.