SILVYN® gasket AFG-PA / AFW-PA
SILVYN® gasket AFG-PA / AFW-PA is a sealing ring for usage with the connection flange for large diameters
Benefits
- Increases the IP degree of protection of SILVYN® AFG-PA and SILVYN® AFW-PA
Application range
- In combination with protective conduit
- SILVYN® MAXI PA
- Mechanical engineering
- Bundling and guiding of cables and wires
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000781
- ETIM 5.0 Class-Description: Sealing for hose screw connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000781
- ETIM 6.0 Class-Description: Sealing for hose screw connection
Colour delivered
- Grey (RAL 7001)
Black (RAL 9005), UV-resistant
Material
- PA6
Halogen-free
Protection rating
- IP 54
IP 65 with AFG-PA/AFW-PA seal
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.