SILVYN® E-KIT
Benefits
- Protection and bundling of cables, lines and wires
- Maintenance and retrofit
- Additional abrasion protection for critical areas
Application range
- E-Mobility
Product features
- Divisible and closed protection conduits
- High mechanical and chemical resistance
Norm references / Approvals
- Use acc. to the european regulation ECE/TRANS/WM.29/GRSP/2009/16 to mark high voltage systems and components (> 25V AC / > 60V DC) with the signal colour orange
Included
- Corrugated conduit, slit and closable (3m)
- Corrugated conduit, two-part and closable (3m)
- Knit woven fabric, closed and puncture-resistant (3m)
- Braided sleeve, slit and self-wrapping (3m)
- Cable ties (100 pieces, 200mm x 2.5mm) and installation tool (1x)
Colour delivered
- Orange
Material
- Polyamide 6 (PA6)
Polypropylene (PP)
Polyester (PET) - Fire behaviour according to UL94 V-2
Temperature range
- PP: -30 to +105°C
PA6: -55 to +125°C
PET: -40 to +160°C
- Other colours and sizes are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.