SILVYN® FG NM
SILVYN® FG NM with blue jacket for certified use in the food and beverage industry
- All-plastic conduit
- Specifically for the food and drinks industry
Benefits
- FDA-approved outer sheath
- Smooth, blue surface makes it easy to clean
- Protects against liquids
Application range
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- Food packaging machinery
- Pharmaceutical industry
- Mechanical engineering
- Plant engineering
Product features
- Flexible
- Dimensionally stable
- Flame-retardant
Norm references / Approvals
- Certified according to FDA CFR 21 and NSF 51 (standard for the USA)
- ECOLAB®
Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
Product Make-up
- Hard PVC inner spiral
- Special, FDA-approved plastic sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- FDA CFR 21
NSF 51
On request
- Also in grey and white colour
Colour delivered
- Blue
Material
- Special soft PVC sheath with hard PVC spiral
Temperature range
- -20°C to +60°C
- Short-term: +80 °C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.