SILVYN® BW-K-M
Benefits
- Space-saving
Application range
- Mechanical engineering
- Plant engineering
- Control cabinet manufacturing
- Used in areas where SILVYN® protective conduits cannot be inserted into a machine or an appliance
Product Make-up
- Plastic fixing bracket
- 2 x bore hole for fixation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001458
- ETIM 5.0 Class-Description: Fastening angle for hose fitting
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001458
- ETIM 6.0 Class-Description: Fastening angle for hose fitting
Colour delivered
- Grey, RAL 7001
Material
- PP
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.