SILVYN® BW-K-M

SILVYN® BW-K-M is a mounting bracket made of plastic

Space requirement

Article number Metric size A (mm) B in mm Pieces / PU
SILVYN® BW-K-M
55000911
20 x 1.5 37.5 50 50
55000921
25 x 1.5 43 57 50
55000931
32 x 1.5 53.5 67 50
55000941
40 x 1.5 65.5 79.5 50
55000951
50 x 1.5 69.5 86 50

Benefits

  • Space-saving

Application range

  • Mechanical engineering
  • Plant engineering
  • Control cabinet manufacturing
  • Used in areas where SILVYN® protective conduits cannot be inserted into a machine or an appliance

Product Make-up

  • Plastic fixing bracket
  • 2 x bore hole for fixation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001458
  • ETIM 5.0 Class-Description: Fastening angle for hose fitting

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001458
  • ETIM 6.0 Class-Description: Fastening angle for hose fitting

Colour delivered

  • Grey, RAL 7001

Material

  • PP

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.