Flex Tie cable tie
Re-usable hook and look ties for bundling of sensitive cables
Hook and loop ties for flexible use
Benefits
- For easy and quick bundling
- Cable friendly: Prevent injuries of cable outer sheating
- Could be reused again
- No corrosion, as hook and loop ties are made of organic textiles
- No sharp edges, reduce the risk of injury
Application range
- Bundling of cables and conduits
- Vibration resistant (e.g. robotics)
- Where frequently changes or constant access is required (e.g. event technology, laboratories)
- Bundling of sensitive cables (e.g. fiber optic cables, data cables)
Norm references / Approvals
- Fire behaviour according to UL 94 V2, see table
Design
- Tie: With slotted head
- Roll: Endless roll à 25m to cut individually
- Strap: Made of hook and separate loop, with buckle
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000046
- ETIM 5.0 Class-Description: Cable tie
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000046
- ETIM 6.0 Class-Description: Cable tie
Colour delivered
- Black
Material
- Tie + Roll: PP and Velour PA
- Strap: PA 6, PA 6.6., PU coating
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.