Economic Box
Benefits
- Tidy storage
- Dust and moisture protection
- Few work steps, free assembly in any position
- Fast-snap-lock for easy handling
- Good combination of quality and price
Product features
- Enclousure with hinges and quick release fasteners
- Unique dovetail guide for frame or front panel (no standoff)
- Integrated mounting panel (included in the enclosure price)
- 3,5mm screw diameter for mounting plate
Note
- Wall mount (sold separately) - p/n upon request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000058
- ETIM 5.0 Class-Description: Empty cabinet
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000058
- ETIM 6.0 Class-Description: Empty cabinet
-
Certifications
- cULus listed acc. to File No. E178096
-
Info
- Shock resistance: IK 08 PC (see data sheet for further information)
-
Colour delivered
- Light grey (RAL 7035)
-
Material
- ABS plastic
-
Protection rating
- IP 67
-
Temperature range
- -40°C to +85°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.