KNIPEX Electronics diagonal cutter
To protect endangered components, electrostatic energy is discharged through the handles in a gradual and controlled manner.
Precise cutting through hardened cutting edges
Benefits
- Smoothly movement for minimum operator fatigue
- Electrically discharging handles
- High ergonomics thanks to multi-component handles
Application range
- For fine assembly and cutting work, e.g. in electronics and fine mechanics
Product features
- Head mirror polished, hence good rust protection
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000836
- ETIM 5.0 Class-Description: Combination pliers
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000836
- ETIM 6.0 Class-Description: Combination pliers
Material
- High-grade special tool steel, forged, oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.