UNIVERSAL STRIP stripping tool
Stripping tool for specific applications e.g. for solar industry, PTFE cables, made in Germany, interchangeable knives
Benefits
- No pinching or deforming of cable ends thanks to a special cutting mode
 - Interchangeable blades for different cable cross sections
 - For use with a great variety of insulation with differing hardness and dimension
 - Automatic release after operation
 
Application range
- Universal stripping pliers with interchangeable stripping blades for special applications
 - Suitable for fluoropolymer & PVC cores, AS-I, Solar, POF cables
 - For stripping of sheath and insulation from all single wires and multi-wire cables from 0.03 to 16 mm²
(Please check the application range of each blade) 
Product features
- Design: chrome-plated withplastic handle cover
 
Included
- Tool and blades could be ordered separately or in a set, where the tool and one blade is included
 - Tool is always delivered with a length stop
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
 - ETIM 5.0 Class-Description: Cable stripping tool
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
 - ETIM 6.0 Class-Description: Cable stripping tool
 
Colour delivered
- Orange
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.