EPIC® ULTRA H-A 3 AG

The robust and reliable industry connector housing as EMC version

EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250

  • EMC protection
  • Corrosion-resistant
  • Made in Germany

Good chemical resistanceCorrosion-resistantAssembly timeSpace requirementRobustConnector with standard housing unitInterference signalsWaterproof

CEVDEcRUus

Article number Article descriptionPieces / PU
Panel-mount base
10423200
EPIC® ULTRA H-A 3 AG10

Benefits

  • Optimum, low-resistance 360° screening
  • All-purpose due to high corrosion resistance and high environmental protection.
  • Space-saving due to compact dimensions.
  • High mechanical and chemical resistance

Application range

  • In EMC-sensitive environments
  • For fixed and flexible applications (e.g. machinery building, wind turbines)
  • Construction machinery
  • Electric motor manufacturing

Product features

  • H-A case: Wall base
  • Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
  • Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours
  • Corrosion-resistant according to DIN EN 6988
  • Delivery including stainless steel screw for the inserts

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc diecasting
    Lever: stainless steel
    Sealing: NBR

Protection rating

  • IP 65
  • NEMA 250, UL50E: 12, 4, 4X (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.