EPIC® ULTRA H-A 3 AGS
The robust and reliable industry connector housing as EMC version
EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250
- EMC protection
- Corrosion-resistant
- Made in Germany
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
Panel-mount base with side cable entry | ||||
10423202
| ULTRA H-A 3 AGS | . | 10 |
Benefits
- Optimum, low-resistance 360° screening
- All-purpose due to high corrosion resistance and high environmental protection.
- Space-saving due to compact dimensions.
- High mechanical and chemical resistance
Application range
- In EMC-sensitive environments
- For fixed and flexible applications (e.g. machinery building, wind turbines)
- Construction machinery
- Electric motor manufacturing
Product features
- Panel-mount base with side cable entry
- Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
- Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours
- Corrosion-resistant according to DIN EN 6988
- Delivery including stainless steel screw for the inserts
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: nickel-plated zinc diecasting
Lever: stainless steel
Sealing: NBR
Protection rating
- IP 65
- NEMA 250, UL50E: 12, 4, 4X (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.