SKINTOP® MS-HF-M

SKINTOP® MS-HF-M, halogen-free nickel-plated brass cable gland with maximum reliability

  • Cable gland for railway applications
  • Hazard Level: HL 3

RailFlame-retardantHalogen-freeReliability

CE

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
53112570
M 12 x 1,53.5 - 71626.56.5100
53112571
M 16 x 1,54.5 - 102033.07100
53112572
M 20 x 1,57 - 132437.0850
53112573
M 25 x 1,59 - 172938.5825
53112574
M 32 x 1,511 - 213645.5925
53112575
M 40 x 1,519 - 284548.0910
53112576
M 50 x 1,527 - 355455.5105
53112577
M 63 x 1,534 - 456767.0155

Benefits

  • Halogen-free and flame-retardant
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application range

  • Underground railways and trains
  • In areas where mechanical and chemical stability are critical
  • When the protection of people and property is a priority

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: halogenfree polyamide acc. to UL 94 V0
    Sealing: special elastomere
    O-ring: special elastomere

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.