UNITRONIC® BUS CAN FD P

CAN Buscables for high flexible application - UL/SCA certified

For CAN based communication systems like CANopen. Halogen free, flame retardant acc. to IEC 60332-1-2, temperature range from -40°C bis +80°C

Supplementary automation components from LappMechanical and plant engineeringHalogen-freePower chainUV-resistant

CULUSCANopen

Article number Article designationNumber of pairs/conductor cross section (mm²)Outer diameter [mm]Conductor resistanceCopper index (kg/km)Weight (kg/km)
For highly flexible applications (power chains, moving machine parts)
2170272
UNITRONIC® BUS CAN FD P1 x 2 x 0.256.4159.82440
2170273
UNITRONIC® BUS CAN FD P2 x 2 x 0.258.4159.83365
2170275
UNITRONIC® BUS CAN FD P1 x 2 x 0.346.812232.860
2170276
UNITRONIC® BUS CAN FD P2 x 2 x 0.349.612252.488
2170278
UNITRONIC® BUS CAN FD P1 x 2 x 0.5872.841.974
2170279
UNITRONIC® BUS CAN FD P2 x 2 x 0.510.172.859.4100

Application range

  • For highly flexible applications

Product features

  • Halogen-free
  • Maximum bit rate: 1 Mbit/s for 40 m
    segment length
  • Larger conductor cross-section is necessary with increasing length. Refer to the table below (reference values from ISO 11898).
  • ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Standardised internationally in ISO 11898
  • UL/CSA type CMX (UL 444)

Product Make-up

  • Stranded bare conductor
  • Core insulation: foam skin
  • Copper braid
  • Outer sheath: PUR, violet (RAL 4001)
  • UV-resistant (but colour may change after some time)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz) max. 40 nF/km

Peak operating voltage

  • 250 V (not for power transmission)

Conductor resistance

  • (loop): max. 159.8 ohm/km

Minimum bending radius

  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 120 ohm

Temperature range

  • Fixed installation: -40°C to +80°C
  • Flexing: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.